1933285-9
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Fiber Optic LC Duplex Keyed Hybrid Adapter, SL, Orange/Black, Single Pack
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
General Specifications
| Body Style | Duplex |
| Color | Black | Orange |
| Interface | LC/UPC |
| Interface Feature | Keyed |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
General Specifications
| Body Style | Duplex |
| Color | Black | Orange |
| Interface | LC/UPC |
| Interface Feature | Keyed |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
