760242586 | MSC-SKG1-21/27
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
MSC Cable gel sealing kit, 1 outlet, 21-27 mm cable diamter per outlet
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Cable sealing |
| Product Series | FIST-MSC | FOSC-MSC |
General Specifications
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 27 mm | 1.063 in |
| Single Cable Diameter, minimum | 21 mm | 0.827 in |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Cable sealing |
| Product Series | FIST-MSC | FOSC-MSC |
General Specifications
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 27 mm | 1.063 in |
| Single Cable Diameter, minimum | 21 mm | 0.827 in |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Product Sustainability
Video
FIST Modular Splice Closure Overview
FIST Modular Splice Closure Overview
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Sustainability
Video
FIST Modular Splice Closure Overview
FIST Modular Splice Closure Overview
Visio Stencil
Warranty
Other Ways to Browse
