BUDI™ Fiber Optic Wall mount Enclosure, empty for holding FIST Splice Trays and Fiber Optic Adapters, with lock
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Packs Included, quantity | 8 adaptor packs |
| Adapter Ports, quantity | 48 SC/UPC |
| Cable Entry Location | Bottom |
| Cable Entry, quantity, maximum, bottom | 4 |
| Enclosure Color | Gray (RAL 7035) |
| Front Cover Type | Snap-on cover |
| Interface | Unloaded |
| Interface, stub | SC/UPC |
| Lock Type | Key lock |
| Module/Adapter Pack Slots, quantity | 8 |
| Modules Included, quantity | 48 |
| Mounting | Wall |
| Pigtails Included, quantity | 48 |
| Splice Trays | Included |
| Splice Trays Included, quantity | 4 |
| Splicing Capacity, maximum | 48 |
| Splicing Type | SMOUV |
| Splitter, quantity | 0 |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–93% |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
Packaging and Weights
| Height, packed | 180 mm | 7.087 in |
| Width, packed | 395 mm | 15.551 in |
| Depth, packed | 590 mm | 23.228 in |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, gross | 5.6 kg | 12.346 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Packs Included, quantity | 8 adaptor packs |
| Adapter Ports, quantity | 48 SC/UPC |
| Cable Entry Location | Bottom |
| Cable Entry, quantity, maximum, bottom | 4 |
| Enclosure Color | Gray (RAL 7035) |
| Front Cover Type | Snap-on cover |
| Interface | Unloaded |
| Interface, stub | SC/UPC |
| Lock Type | Key lock |
| Module/Adapter Pack Slots, quantity | 8 |
| Modules Included, quantity | 48 |
| Mounting | Wall |
| Pigtails Included, quantity | 48 |
| Splice Trays | Included |
| Splice Trays Included, quantity | 4 |
| Splicing Capacity, maximum | 48 |
| Splicing Type | SMOUV |
| Splitter, quantity | 0 |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–93% |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
Packaging and Weights
| Height, packed | 180 mm | 7.087 in |
| Width, packed | 395 mm | 15.551 in |
| Depth, packed | 590 mm | 23.228 in |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, gross | 5.6 kg | 12.346 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
