Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   PE
Conductor Material   Corrugated copper
Jacket Color   Black
   
Dimensions  
Cable Volume   1960.0 L/km
Cable Weight   1.25 kg/m
Diameter Over Jacket (E Plane)   73.70 mm   |   2.90 in
Diameter Over Jacket (H Plane)   47.20 mm   |   1.86 in
   
Electrical Specifications  
Operating Frequency Band   3.7 – 4.2 GHz
eTE11 Mode Cutoff   2.790 GHz
Group Delay at Frequency   142 ns/100 ft @ 4.000 GHz   |   465 ns/100 m @ 4.000 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   0.50 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   430.00 mm   |   16.93 in
Minimum Bend Radius, Multiple Bends (H Plane)   1040.00 mm   |   40.94 in
Minimum Bend Radius, Single Bend (E Plane)   300.00 mm   |   11.81 in
Minimum Bend Radius, Single Bend (H Plane)   760.00 mm   |   29.92 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
3.7–4.2 GHz1.0630.70
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
3.70.9233.0279.76965.7
3.80.8862.90810.1767.9
3.90.8572.8110.52269.9
40.8322.72910.83471.7
4.10.8112.66111.11273.3
4.20.7932.60311.36174.7

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel