DB992HG28N-B

1-port small cell antenna, 1710–2490 MHz, 30° HPBW, fixed electrical tilt

  • High gain array ideal for point-to-point and repeater applications
  • Unique mounts allow vertical or horizontal polarization

Electrical Specifications
Frequency Band, MHz1710–21702170–2490
Gain, dBi16.016.0
Beamwidth, Horizontal, degrees2828
Beamwidth, Vertical, degrees30.030.0
Beam Tilt, degrees00
USLS, typical, dB1515
Front-to-Back Ratio at 180°, dB3030
VSWR | Return Loss, dB1.4 | 15.61.9 | 10.1
PIM, 3rd Order, 2 x 10 W, dBc-150-150
Input Power per Port, maximum, watts100100
PolarizationHorizontal   |   VerticalHorizontal   |   Vertical
Impedance 50 ohm50 ohm
General Specifications  
Operating Frequency Band   1710 – 2490 MHz
Antenna Type   Small Cell
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, high band   1
RF Connector Interface   N Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   ABS, UV resistant
RF Connector Location   Bottom
Wind Loading, maximum   156.0 N @ 150 km/h   |   35.1 lbf @ 150 km/h
Wind Speed, maximum   201 km/h   |   125 mph
   
Dimensions  
Length   311.0 mm   |   12.2 in
Width   311.0 mm   |   12.2 in
Depth   124.0 mm   |   4.9 in
Net Weight, without mounting kit   1.3 kg   |   2.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

DB390
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes two pipe mounts.
Add Cancel