Electrical Specifications
Frequency Band, MHz450–470
Gain, dBi5.9
Beamwidth, Horizontal, degrees360
Beamwidth, Vertical, degrees27.0
Beam Tilt, degrees0
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts250
PolarizationVertical
Impedance50 ohm
General Specifications  
Operating Frequency Band   450 – 470 MHz
Antenna Type   Omni
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, low band   1
RF Connector Interface   N Male
Color   Silver
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
RF Connector Location   End of flexible lead
Wind Speed, maximum   161 km/h   |   100 mph
   
Dimensions  
Length   1524.0 mm   |   60.0 in
Net Weight, without mounting kit   6.4 kg   |   14.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.
Add Cancel