5UPX0805F

10-port multibeam antenna, 10x 698–894 MHz, 5 x 13.5° HPBW, fixed electrical tilt. Ships with two T-041-GL-E mounting kits.


Electrical Specifications
Frequency Band, MHz698–894
Gain, dBi20.6
Beamwidth, Horizontal, degrees13
Beamwidth, Vertical, degrees17.1
Beam Tilt, degrees6
USLS (First Lobe), dB18
Front-to-Back Ratio at 180°, dB35
CPR at Boresight, dB12
Isolation, Cross Polarization, dB25
VSWR | Return Loss, dB1.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150
Input Power per Port, maximum, watts300
Polarization±45°
Impedance50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–894
Gain by all Beam Tilts, average, dBi19.6
Gain by all Beam Tilts Tolerance, dB±1.9
Beamwidth, Horizontal Tolerance, degrees±2.4
Beamwidth, Vertical Tolerance, degrees±3.4
USLS, beampeak to 20° above beampeak, dB 17
Front-to-Back Total Power at 180° ± 30°, dB 33
CPR at Boresight, dB 12
General Specifications  
Operating Frequency Band   698 – 894 MHz
Antenna Type   Multibeam
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   10
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   Polyester fiberglass pultrusion
RF Connector Location   Bottom
Wind Loading, maximum   2700.0 N @ 160 km/h
607.0 lbf @ 160 km/h
Wind Speed, maximum   140 km/h   |   87 mph
   
Dimensions  
Length   1617.0 mm   |   63.7 in
Width   1574.0 mm   |   62.0 in
Depth   282.0 mm   |   11.1 in
Net Weight, without mounting kit   85.0 kg   |   187.4 lb
   
Packed Dimensions  
Length   1760.0 mm   |   69.3 in
Width   1670.0 mm   |   65.7 in
Depth   440.0 mm   |   17.3 in
Shipping Weight   169.0 kg   |   372.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-041-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel