NH65PS-DG-F0M

2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW (bi-directional) with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and GPS antenna.


Electrical Specifications
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain, dBi6.47.09.09.39.3
Beamwidth, Horizontal, degrees7069625856
Beamwidth, Vertical, degrees37.034.514.713.913.3
Beam Tilt, degrees000–160–160–16
USLS (First Lobe), dB1717121211
CPR at Boresight, dB1518192118
CPR at Sector, dB85788
Isolation, Cross Polarization, dB2525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153
Input Power per Port, maximum, watts125125125125125
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi6.66.99.39.59.5
Gain by all Beam Tilts Tolerance, dB±0.6±0.8±0.8±0.7±0.8
Gain by Beam Tilt, average, dBi  
0 ° | 9.7
 8 ° | 9.4
 16 ° | 8.6
0 ° | 10.0
 8 ° | 9.6
 16 ° | 8.8
0 ° | 9.9
 8 ° | 9.5
 16 ° | 8.9
Beamwidth, Horizontal Tolerance, degrees±4.4±6.7±5.6±5.4±6
Beamwidth, Vertical Tolerance, degrees±3.2±1.9±1.3±0.8±1.2
USLS, beampeak to 20° above beampeak, dB 1818121312
CPR at Boresight, dB 1519202219
CPR at Sector, dB 95888
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   698 – 896 MHz
Antenna Type   Small Cell
Band   Multiband
Internal GPS frequency band   1575.42 MHz
Internal GPS VSWR   2
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
GPS Connector Interface   4.1-9.5 DIN Female
GPS Connector Quantity   1
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
RF Connector Quantity, diplexed low and high bands   2
Wind Loading, frontal   121.0 N @ 150 km/h   |   27.2 lbf @ 150 km/h
Wind Loading, maximum   121.0 N @ 150 km/h   |   27.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   728.0 mm   |   28.7 in
Outer Diameter   305.0 mm   |   12.0 in
Net Weight, without mounting kit   11.5 kg   |   25.4 lb
   
Packed Dimensions  
Length   998.0 mm   |   39.3 in
Width   427.0 mm   |   16.8 in
Depth   407.0 mm   |   16.0 in
Shipping Weight   16.2 kg   |   35.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo

Product Information

Antenna Patterns (login required)

Environment Health and Safety

Assembly Drawing

Installation Instruction

Add Cancel