RR2HH-6533D-R6

12-port sector/multibeam antenna, 4x 694–960 MHz 65° HPBW and 8x 1695–2400 MHz 4x 33°HPBW, 6x RET with tilt indicators

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces

Electrical Specifications
Frequency Band, MHz694–790790–890880–9601695–18801850–19901920–21802300–2400
Gain, dBi15.715.916.017.918.719.319.2
Beam Centers, Horizontal, degrees   ±27±27±27±27
Beamwidth, Horizontal, degrees68646132313030
Beamwidth, Vertical, degrees8.98.07.47.36.96.55.7
Beam Tilt, degrees2–122–122–122–122–122–122–12
USLS (First Lobe), dB17191917171822
Front-to-Back Ratio at 180°, dB32313135353634
Isolation, Cross Polarization, dB28282825252525
Isolation, Inter-band, dB30303030303030
Isolation, Beam to Beam, dB   17171717
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts200200200150150150150
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890880–9601695–18801850–19901920–21802300–2400
Gain by all Beam Tilts, average, dBi15.315.716.117.218.218.718.5
Gain by all Beam Tilts Tolerance, dB±0.4±0.3±0.4±1.3±0.6±0.8±1.6
Gain by Beam Tilt, average, dBi
2 ° | 15.3
 7 ° | 15.4
 12 ° | 15.2
2 ° | 15.6
 7 ° | 15.8
 12 ° | 15.5
2 ° | 15.8
 7 ° | 16.1
 12 ° | 15.9
2 ° | 17.0
 7 ° | 17.3
 12 ° | 16.9
2 ° | 18.0
 7 ° | 18.3
 12 ° | 17.9
2 ° | 18.5
 7 ° | 18.9
 12 ° | 18.4
2 ° | 18.5
 7 ° | 18.8
 12 ° | 18.1
Beamwidth, Horizontal Tolerance, degrees±6.4±4.9±3.4±2.4±1.2±1.6±1.4
Beamwidth, Vertical Tolerance, degrees±0.5±0.6±0.5±0.4±0.3±0.5±0.3
USLS, beampeak to 20° above beampeak, dB 17161715161613
Front-to-Back Total Power at 180° ± 30°, dB 21212229303029
CPR at Boresight, dB 19191816161813
CPR at Sector, dB 12811    
CPR at 10 dB Horizontal Beamwidth, dB    4789
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2400 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   700 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,070.0 N @ 150 km/h
Wind Loading, lateral   375.0 N @ 150 km/h
Wind Loading, maximum   1,385.0 N @ 150 km/h   |   311.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   54.0 kg   |   119.0 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2880.0 mm   |   113.4 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   78.0 kg   |   172.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M4
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel