SHPX4-11W

1.2 m | 4 ft Sentinel® High Performance Antenna, dualpolarized, 10.000–11.700 GHz

Product Classification  
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   SHPX - Sentinel® High Performance Antenna, dual-polarized
Diameter, nominal   1.2 m | 4 ft
Polarization   Dual
   
Electrical Specifications  
Beamwidth, Horizontal   1.6 °
Beamwidth, Vertical   1.6 °
Boresite Cross Polarization Discrimination (XPD) 40 dB
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3
Electrical Compliance   ACMA FX03_10a   |   ACMA FX03_11a   |   Canada SRSP 310.7 Part B   |   ETSI 302 217 Class 3   |   ETSI 302 217 Class 4   |   IC 3105   |   US FCC Part 101A @ 10.55–10.7 GHz   |   US FCC Part 101A @ 10.7–11.7 GHz   |   US FCC Part 101B @ 10.125–11.7 GHz
Front-to-Back Ratio 75 dB
Gain, Low Band   39.7 dBi
Gain, Mid Band 40.8 dBi
Gain, Top Band   41.3 dBi
Operating Frequency Band 10.000 – 11.700 GHz
Radiation Pattern Envelope Reference (RPE) 7410   |   7418
Return Loss 23.1 dB
VSWR 1.15
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±15°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   32 kg   |   71 lb
Side Struts, Included   1 inboard
Side Struts, Optional   1 inboard
Wind Velocity Operational 200 km/h   |   124 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Axial Force (FA) 5326 N   |   1197 lbf
Force on Inboard Strut Side   2862 N   |   643 lbf
Side Force (FS) 2638 N   |   593 lbf
Twisting Moment (MT) 2162 N-m   |   1595 ft lb
Weight with 1/2 in (12 mm) Radial Ice   74 kg   |   163 lb
Zcg with 1/2 in (12 mm) Radial Ice   284 mm   |   11 in
Zcg without Ice   43 mm   |   2 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Antenna Part Numbers Available to Order

The following part numbers are available for this antenna family:

Compare Selected Select part numbers in this category to compare their specifications.
Select Part Number/
Description Code
Description   
SHPX4-11W-2WH 1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 10.000–11.700 GHz, PBR100, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector Preview
SHPX4-11W-3WH 1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 10.000–11.700 GHz, UBR100, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector Preview
SHPX4-11W-4WH 1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 10.000–11.700 GHz, PDR100, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector Preview
SHPX4-11W-6WH 1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 10.000–11.700 GHz, CPR90G, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector Preview
Add Cancel