USX10-6W

3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz

Product Classification  
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Diameter, nominal   3.0 m | 10 ft
Polarization   Dual
   
Electrical Specifications  
Beamwidth, Horizontal   1.1 °
Beamwidth, Vertical   1.1 °
Boresite Cross Polarization Discrimination (XPD) 40 dB
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3
Electrical Compliance   ACMA FX03_6a, 6p7a   |   ETSI 302 217 Class 4   |   IC 3059A   |   IC 3064A   |   US FCC Part 101A   |   US FCC Part 74A
Front-to-Back Ratio 80 dB
Gain, Low Band   42.5 dBi
Gain, Mid Band 43.2 dBi
Gain, Top Band   43.9 dBi
Operating Frequency Band 5.925 – 7.125 GHz
Radiation Pattern Envelope Reference (RPE) 7424
Return Loss 26.0 dB
VSWR 1.10
   
Electrical Specifications (Band 2)  
Beamwidth, Horizontal   1.3 °
Beamwidth, Vertical   1.3 °
Front-to-Back Ratio   70 dB
Gain, Mid Band   42.1 dBi
Operating Frequency Band   5.725 – 5.850 GHz
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±5°
Fine Elevation Adjustment   ±5°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   263 kg   |   580 lb
Side Struts, Included   2
Side Struts, Optional   3
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 200 km/h   |   124 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -130 °
Axial Force (FA) 18800 N   |   4226 lbf
Force on Inboard Strut Side   9500 N   |   2136 lbf
Force on Outboard Strut Side   3350 N   |   753 lbf
Side Force (FS) -6560 N   |   -1475 lbf
Twisting Moment (MT) -10725 N-m   |   -7910 ft lb
Weight with 1/2 in (12 mm) Radial Ice   466 kg   |   1027 lb
Zcg with 1/2 in (12 mm) Radial Ice   744 mm   |   29 in
Zcg without Ice   618 mm   |   24 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Antenna Part Numbers Available to Order

The following part numbers are available for this antenna family:

Compare Selected Select part numbers in this category to compare their specifications.
Select Part Number/
Description Code
Description   
USX10-6W-4GF 3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz, grey, PDR70 flange Preview
USX10-6W-6GF 3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz, grey, CPR137G flange Preview
USX10-6W-6GR 3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz, grey, CPR137G flange Preview
Add Cancel