HX12-4

3.6m | 12ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz

Product Classification  
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Diameter, nominal   3.6 m | 12 ft
Polarization   Dual
   
Electrical Specifications  
Beamwidth, Horizontal   1.2 °
Beamwidth, Vertical   1.2 °
Boresite Cross Polarization Discrimination (XPD) 33 dB
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2
Electrical Compliance   ETSI 302 217 Class 3
Front-to-Back Ratio 68 dB
Gain, Low Band   41.6 dBi
Gain, Mid Band 42.2 dBi
Gain, Top Band   42.7 dBi
Operating Frequency Band 4.400 – 5.000 GHz
Radiation Pattern Envelope Reference (RPE) 7428
Return Loss 23.0 dB
VSWR 1.15
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±5°
Fine Elevation Adjustment   ±5°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   348 kg   |   767 lb
Side Struts, Included   2
Side Struts, Optional   3
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 200 km/h   |   124 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -120 °
Axial Force (FA) 26750 N   |   6014 lbf
Force on Inboard Strut Side   13000 N   |   2923 lbf
Force on Outboard Strut Side   4500 N   |   1012 lbf
Side Force (FS) 9450 N   |   2124 lbf
Twisting Moment (MT) -17550 N-m   |   -12944 ft lb
Weight with 1/2 in (12 mm) Radial Ice   643 kg   |   1418 lb
Zcg with 1/2 in (12 mm) Radial Ice   841 mm   |   33 in
Zcg without Ice   680 mm   |   27 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Antenna Part Numbers Available to Order

The following part numbers are available for this antenna family:

Compare Selected Select part numbers in this category to compare their specifications.
Select Part Number/
Description Code
Description   
HX12-4-4GF 3.6m | 12ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, grey, PDR48 flange Preview
HX12-4-6GF 3.6m | 12ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, grey, CPR187G flange Preview
Add Cancel