alert
Replaced By:
760183681 | WBE-FXS-EMT/18T
Wall Mount Building Entrance, universal entry, up to 864 single fusion splices
For other alternatives, please contact us for more information.

9703126/00   |   WBE-FXS-EMT/36T-TE

Wall Mount Building Entrance, top/bottom entry, up to 1728 splicing

Product Classification  
Portfolio   Uniprise®
Product Type   Fiber wall box
Regional Availability   North America
   
Construction Materials  
Material Type   Steel
   
Dimensions  
Depth   318.77 mm   |   12.55 in
Height   1066.80 mm   |   42.00 in
Width   762.00 mm   |   30.00 in
Weight   78.02 kg   |   172.00 lb
   
Environmental Specifications  
Environmental Space   Indoor
   
General Specifications  
Application   Accepts up to thirty-six mass, single, or mechanical fusion splice trays
Color   Gray
   
Mechanical Specifications  
Cable Entry Location   Bottom   |   Top
Cable Entry, quantity, maximum, bottom   6
Cable Entry, quantity, maximum, left   0
Cable Entry, quantity, maximum, right   0
Cable Entry, quantity, maximum, top   6
Mount Type   Wall
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel