1-1671495-5

High-Density Front-Loading Cable Manager, 15U

  • Offers bend radius and mechanical protection
  • Suitable for Twisted Pair and Fiber Optic patch cords
  • Rubber entry/exit retainers ensure cable captivity preventing accidental disturbance of patch cords
Product Classification  
Portfolio   CommScope®
Product Type   Cable management hardware
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   150.09 mm   |   5.91 in
Height   666.75 mm   |   26.25 in
Width   63.50 mm   |   2.50 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL
   
General Specifications  
Color   Black
Rack Units   15
Finish   Smooth
Minimum Order Quantity   2
Ordering Note   Sold per piece with an MOQ of 2 pieces
Package Quantity   1
   
Mechanical Specifications  
Material Type   Galvanized steel   |   PA   |   TPE
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel