Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760243426 | CPP-FMAE-KIT-4PK GRY

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber Module Adapter + Label Extender (4 ea/pkg), Gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Provides additional labeling space when MPO G2 modules are used in the fiber module adapter
  • Label extender device can accept industry standard adhesive labels of 6 mm width
  • To be used with Patch Panel 360-1100-E-1U (MID 760239707) for a Mixed Media Application

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Adapter

General Specifications

Color Gray

Dimensions

Height 41.148 mm | 1.62 in
Width 106.68 mm | 4.2 in
Depth 32.512 mm | 1.28 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 4
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
Product Type Adapter

General Specifications

Color Gray

Dimensions

Height 41.148 mm | 1.62 in
Width 106.68 mm | 4.2 in
Depth 32.512 mm | 1.28 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 4