760235499   |   IFDB-M-SP-U-18-1

IFDB Fiber Optic Wall Box with Universal splice holder for up to 18 mechanical or SMOUV splices

  • Allows splicing those fibers from an indoor riser cable to the individual drops
  • Allows fibers from certain riser cables to be broken out without interrupting the strength member
  • Separate storage of un-connected fibers from spliced drop fibers
  • Compatible with mechanical, SMOUV and ANT splice protectors
  • In-line and butt configuration possible for main riser cable
Product Classification  
Product Type   Fiber wall box
Product Series   IFDB
Regional Availability   EMEA
   
General Specifications  
Adapters, quantity   0
Color   Light gray
Functionality   Splicing
Package, quantity   1
Packaging Type   Bag   |   Carton
Splice Tray Chip Type   Mechanical   |   SMOUV
Splicing Capacity, maximum   18
   
Dimensions  
Depth   50.00 mm   |   1.97 in
Height   200.00 mm   |   7.87 in
Width   126.00 mm   |   4.96 in
   
Dimension Drawing  
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Front Cover Type   Screw-on
Material Type   Thermoplastic
Mount Type   Wall   |   Floor
   
Environmental Specifications  
Environmental Space   Indoor
Flammability Rating   UL 94 V-0
Qualification Standard   IEC 60529, IP30
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel