CZ1826-001   |   FOWB-T-P12S2

FOWB Fiber Optic Wall Box, 12 singlemode SC/APC adapters with pigtails

Product Classification  
Product Type   Fiber wall box
Product Series   FOWB
Regional Availability   EMEA
   
General Specifications  
Adapters, quantity   12
Cable Type   Pigtails - Stranded
Color   Light gray
Interface Feature, input   APC
Interface, input   SC
Package, quantity   1
Port, quantity   12
Splicing Capacity, maximum   24
   
Dimensions  
Depth   35.00 mm   |   1.38 in
Height   220.00 mm   |   8.66 in
Width   140.00 mm   |   5.51 in
   
Dimension Drawing  
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Material Type   Thermoplastic
Mount Type   Wall
   
Optical Specifications  
Fiber Mode   Singlemode
   
Environmental Specifications  
Environmental Space   Indoor
Flammability Rating   UL 94 V-0
Operating Temperature   -25 °C to +70 °C (-13 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

CZ8468-000   |   FOWB-T-NNNNN
FOWB Fiber Optic Wall Box, empty for holding up to 12 adapters
Add Cancel