760237688   |   OTE2-16IH-NN-S24-4

OTE2 Series, Optical Terminal Enclosure, 16-port full-size connector, no splitter, gray, wall mount

  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Offers a unique solution for splicing, termination and pass-through cable applications in optical drop cable deployments
  • Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
  • The universal cable termination system guarantees easy, fast and reliable cable fixation and manipulations
Product Classification  
Product Type   Access terminal, without splitter/tap
Product Series   OTE
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
General Specifications  
Distribution Type   16 ports
Port, quantity   16
Port Type   Hardened full-size SC/APC
Stub Type   No tail
Application   Accepts fiber drop cables, 7 mm diameter   |   Accepts fiber feeder cables, 10-16 mm diameter   |   For holding up to 5 24-way splice trays   |   Offers up to 16 hardened adapter ports   |   Offers up to 4x4 standard cable ports
Cable, quantity   0
Enclosure Color   Gray
Includes   Cable fixation kit (5)   |   Cable seal kit (4)   |   Enclosure (1)   |   Optical splitter (1)   |   Splice cassette (4)   |   Wall fixation screws (4)
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   4
Splice Tray Type Included   24-way, heat shrink
Splitter, quantity   1
   
Dimensions  
Depth   186.00 mm   |   7.32 in
Height   147.00 mm   |   5.79 in
Width   372.00 mm   |   14.65 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Glass filled polypropylene (GF-PP)
Mount Type   Pole   |   Wall
   
Optical Specifications  
Directivity, minimum   60 dB
Insertion Loss, Splitter, maximum   13.7 dB
Insertion Loss, Splitter, typical   13.1 dB
Insertion Loss, Terminal Connector, maximum   0.40 dB
Insertion Loss, Terminal Connector, typical   0.16 dB
Return Loss, Connector, minimum   65 dB
Return Loss, Splitter, minimum   55 dB
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Operating Temperature   -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Qualification Standard   IEC 60529, IP65
Relative Humidity   5%–100%, non-condensing
UV Resistance   UV stabilized
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel