BPCSSX2-04   |   360GS10E-GN-10PK

GigaSPEED X10D® 360GS10E Solid Cordage Modular Patch Cord (Pack of 10), Spring Green Jacket

Ordering Details
Enter cord length:
Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®
Product Type   Twisted pair patch cord
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Cord Length, maximum   25 ft   |   8 m
Cord Length, minimum   1 m   |   3 ft
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance, maximum   0.30 ohm
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Non-plenum
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cETL   |   ETL
   
General Specifications  
Cable Type   U/UTP (unshielded)
Interface, connector A   RJ45 plug
Interface, connector B   RJ45 plug
Jacket Color   Spring green
Interface Feature, connector A   Standard
Interface Feature, connector B   Standard
Package Quantity   10
Pairs, quantity   4
   
Mechanical Specifications  
Conductor Type   Solid
Contact Plating Material   Precious metals
Material Type   Copper alloy   |   Polycarbonate
Plug Insertion Life, minimum   750 times
Plug Retention Force, minimum   133 N   |   30 lbf
Wiring   T568B
   
Wiring Diagram  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

860474295   |   1095B SGR C6A 4/24 SO U/UTP RVAR   (Product Component—not orderable)
GigaSPEED X10D® 1095B Category 6A U/UTP Cable, non-plenum, spring green jacket, 4 pair count, variable length, reel
Add Cancel