760084095   |   CRTWSBK-12W

Triangular Runway Wall Support Bracket Kit, 12 inch (305 mm) W, black

Product Classification  
Portfolio   CommScope®
Product Type   Support kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   51.82 mm   |   2.04 in
Height   330.20 mm   |   13.00 in
Width   304.80 mm   |   12.00 in
Weight   2.72 kg   |   6.00 lb
   
Environmental Specifications  
Safety Standard   cUL   |   UL
   
General Specifications  
Color   Black
Finish   Powder-coated, smooth
Includes   Clevis pin   |   Gusset support   |   Instruction sheet   |   Ladder support bracket   |   Retaining rings   |   Two 5/16-18 KEPS hex nuts   |   Two J-bolts   |   Wall mount bracket
Package Quantity   1
Packaging Type   Flat packed
   
Mechanical Specifications  
Material Type   Steel
Static Load Rating   20.4 kg   |   45.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel