E2O540JCA-24CT MICFIBR

E2O® Coaxial/Fiber Hybrid Aerial Cable

  • E2O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E2O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable under one jacket.
  • Serves businesses in a new commercial serving area
  • Mitigates future cost of fiber installation
  • Saves on initial installation due to “single sheath” vs. multiple sheaths
  • Ideal for commercial data customers that also require video
  • All products tested to industry standards
Product Classification  
Brand   E2
Product Type   Hybrid cable, coax and fiber
   
Dimensions  
Height   24.638 mm   |   0.970 in
Outer Jacket Thickness, nominal   0.762 mm   |   0.030 in
Shipping Weight   184.00 lb/kft
Width   17.018 mm   |   0.670 in
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Series   QR 540
   
Material Specifications  
Total Fiber Count   24
Outer Jacket Material   Medium density polyethylene (MDPE)
Ripcord Material   Polyester
   
Mechanical Specifications  
Minimum Bend Radius   101.60 mm   |   4.00 in
Pulling Tension, maximum   33 kg   |   73 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

810008925/DB   |   B-024-LN-8W-F12NS/16G
LightScope ZWP® Blown Micro Single Jacket All-Dielectric Outdoor Stranded Loose Tube Arid-Core® Construction Cable
DB-8W-MicroLT   (Product Component—not orderable)
LightScope ZWP® Singlemode Fiber

550006392   |   QR® 540 JCA   (Product Component—not orderable)
75 Ohm QR® Trunk and Distribution Cable, black PE jacket
Add Cancel