E2O540JCASS-10MB DUCT

E2O® Coaxial/Microduct Hybrid Buried Cable

  • E2O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E2O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable under one jacket.
  • Serves businesses in a new commercial serving area
  • Mitigates future cost of fiber installation
  • Saves on initial installation due to “single sheath” vs. multiple sheaths
  • Ideal for commercial data customers that also require video
  • All products tested to industry standards
Product Classification  
Brand   E2
Product Type   Hybrid cable, coax and fiber-duct
   
Dimensions  
Height   27.026 mm   |   1.064 in
Outer Jacket Thickness, nominal   0.762 mm   |   0.030 in
Shipping Weight   159.00 lb/kft
Width   17.018 mm   |   0.670 in
   
Environmental Specifications  
Environmental Space   Buried
   
General Specifications  
Cable Series   QR 540
   
Material Specifications  
Outer Jacket Material   Medium density polyethylene (MDPE)
Ripcord Material   Polyester
   
Mechanical Specifications  
Minimum Bend Radius   101.60 mm   |   4.00 in
Pulling Tension, maximum   54 kg   |   120 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

5510192   |   QR® 540 JCASS   (Product Component—not orderable)
75 Ohm QR® Trunk and Distribution Cable, black PE jacket, flooded for underground

360000001   |   10MB DUCT EMPTY
ConQuest® Empty Conduit, 10 mm, black
Add Cancel