Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d1   |   a1
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Low Smoke Fire Retardant Zero Halogen (LSFRZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Shield (Tape) Material   Aluminum/Polyester
   
Dimensions  
Cable Length   500 m   |   1640 ft
Cable Weight   146.00 kg/km
Diameter Over Jacket, nominal   16.500 mm   |   0.650 in
   
Electrical Performance  
Click on image below to enlarge.
   
Electrical Specifications  
ANSI/TIA Category   7A
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±5 ohm
Delay Skew, maximum   15 ns
Nominal Velocity of Propagation (NVP)   76 %
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class FA
Safety Voltage Rating   240 V
   
Environmental Specifications  
Acid Gas Test Method   IEC 60754-2
Installation Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   S/FTP (shielded)
Packaging Type   Reel
Pairs, quantity   8
Cable Component Type   Horizontal
Jacket Color   White
Conductor Gauge, singles   22 AWG
Conductor Type, singles   Solid
Conductors, quantity   16
   
Mechanical Specifications  
Pulling Tension, maximum   23 kg   |   50 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel