770025003   |   E2O677TSVRXP-2CT 900MTBLSZH-OJ

E2O® Coaxial/Fiber Hybrid Indoor Cable

  • E2O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E2O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable under one jacket.
  • Serves businesses in a new commercial serving area
  • Mitigates future cost of fiber installation
  • Saves on initial installation due to “single sheath” vs. multiple sheaths
  • Ideal for commercial data customers that also require video
  • All products tested to industry standards
Product Classification  
Brand   E2
Product Type   Hybrid cable, coax and fiber
Product Series   6 Series
   
Dimensions  
Height   11.887 mm   |   0.468 in
Outer Jacket Thickness, nominal   0.508 mm   |   0.020 in
Shipping Weight   60.00 lb/kft
   
Environmental Specifications  
Environmental Space   Riser
Flame Test Listing   CMR   |   NEC Article 800
   
General Specifications  
Cable Series   Series 6
Color   Black
Warranty   One year
   
Material Specifications  
Total Fiber Count   2
Ripcord Material   Polyester
   
Mechanical Specifications  
Minimum Bend Radius   81.28 mm   |   3.20 in
Pulling Tension, maximum   33 kg   |   73 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

760150490   |   Z-002-DS-8W-FSUBK/D
TeraSPEED® Indoor/Outdoor Low Smoke Zero Halogen Riser Distribution Cable, 2 fiber single-unit
CS-8W-TB   (Product Component—not orderable)
TeraSPEED® Singlemode Fiber

7702003   |   F677TSVR XP
HomeConnect® 75 Ohm XPRESSPREP® Coaxial Drop Cable, Series 6, black flame retardant PVC jacket
Add Cancel