874049304/10   |   CS34P-IO BLK C6 4/23 U/UTP RL 1KFT

CS34P-IO Indoor/Outdoor Category 6 U/UTP Cable, plenum, outdoor rated, black jacket, 4 pair count, 1000 ft (305 m) length reel

Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVDF
Conductor Material   Bare copper
Insulation Material   FEP
Separator Material   FEP
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   28.80 lb/kft
Diameter Over Jacket, nominal   6.756 mm   |   0.266 in
Jacket Thickness   0.457 mm   |   0.018 in
   
Electrical Specifications  
ANSI/TIA Category   6
dc Resistance Unbalance, maximum   4 %
dc Resistance, maximum   8.00 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   70 %
Operating Frequency, maximum   250 MHz
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP   |   CMX
Flame Test Method   CMP   |   NEC Article 800   |   NFPA 262   |   UL 444   |   UL 910
Installation Temperature   -25 °C to +75 °C (-13 °F to +167 °F)
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Black
Product Number   CS34P-IO
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL
Std Std Std Std Std Std Std Std
1 2.0 74.3 72.3 72.3 70.3 67.8 64.8 20.0
4 3.8 65.3 61.5 63.3 59.5 55.8 52.8 23.0
8 5.3 60.8 55.4 58.8 53.4 49.7 46.7 24.5
10 6.0 59.3 53.3 57.3 51.3 47.8 44.8 25.0
16 7.6 56.2 48.7 54.2 46.7 43.7 40.7 25.0
20 8.5 54.8 46.3 52.8 44.3 41.8 38.8 25.0
25 9.5 53.3 43.8 51.3 41.8 39.8 36.8 24.3
31.25 10.7 51.9 41.2 49.9 39.2 37.9 34.9 23.6
62.5 15.4 47.4 32.0 45.4 30.0 31.9 28.9 21.5
100 19.8 44.3 24.5 42.3 22.5 27.8 24.8 20.1
155 25.2 41.4 16.3 39.4 14.3 24.0 21.0 18.8
200 29.0 39.8 10.8 37.8 8.8 21.8 18.8 18.0
250 32.8 38.3 5.5 36.3 3.5 19.8 16.8 17.3
Add Cancel