Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   SCTE
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   5 – 42 MHz
Gain Tolerance, video ports   0.0 dB ±1.0
Insertion Loss, video ports   0.00 dB
Flatness   ±0.5 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 18.00 dB
   
Electrical Specifications Tx (Downlink)  
Gain Tolerance, video   0.0 dB ±1.25
Operating Frequency Band   54 – 1218 MHz
Flatness   ±0.75 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 9.00 dB
   
Electrical Specifications VoIP  
Insertion Loss Rx, VoIP ports, maximum   4.50 dB
Insertion Loss Tx, VoIP ports, maximum   5.50 dB
Return Loss, VoIP ports, minimum   20.00 dB
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to output, minimum   22 dB @ 1002–1218 MHz   |   22 dB @ 54–1002 MHz   |   25 dB @ 5–42 MHz
Isolation at Frequency Band, output to VoIP, minimum   22 dB @ 1002–1218 MHz   |   22 dB @ 54–1002 MHz   |   25 dB @ 5–42 MHz
Isolation at Frequency Band, VoIP to output, minimum   22 dB @ 1002–1218 MHz   |   22 dB @ 54–1002 MHz   |   25 dB @ 5–42 MHz
   
Electrical Specifications  
Group Delay, 1st channel, maximum 30 ns
Group Delay, channel 3, maximum 15 ns
Group Delay, channel 4–6, maximum 5 ns
Impedance   75 ohm
Operating Current at Voltage   380 mA @ 12 Vdc
Distortion Performance (CTB), minimum 73 -dBc
Distortion Performance (CSO), minimum 62 -dBc
Distortion Performance (X-Mod), minimum 70 -dB
Distortion Performance (CCN), minimum 55 -dBc
Distortion Performance (DTO), minimum 60 -dBc
Distortion Performance (DSO), minimum 55 -dBc
Hum Modulation, minimum   -75.00 dB
Group Delay, reverse, maximum   20 ns
Shielding Effectiveness, minimum   120 dB
Surge Capability Test Method   ANSI/SCTE 81   |   IEEE C62.45-2002 (Category B Combination Wave on Input Port, Category A Ring Wave on all other ports)
Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform   |   100 kHz ring wave waveform
   
General Specifications  
Device Type   All ports down amplifier   |   Two-way subscriber amplifier   |   VoIP subscriber amplifier
Video Ports, quantity   4
VoIP Passive Ports, quantity   1
Application   Indoor   |   Outdoor
Includes   Power adapter
Video Standard   NTSC
Patent Number   7912431 (expires 8/2/2025)
   
Packed Dimensions  
Carton Quantity   20
Height   230.12 mm   |   9.06 in
Length   415.04 mm   |   16.34 in
Width   290.07 mm   |   11.42 in
Shipping Weight   8.28 kg   |   18.25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CSAPAE612V500
Power Adapter for Subscriber Amplifiers, ac/dc, 12 V, 500 mA, EISA VI
Add Cancel