alert
Obsolete
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   F Flange Female
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Operating Frequency Band   0 – 3000 MHz
Cable Impedance   50 ohm
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Self-flare
Inner Contact Attachment Method   Solder
Outer Contact Plating   Unplated
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Connector Retention Tensile Force   890 N   |   200 lbf
Connector Retention Torque   5.42 N-m   |   48.00 in lb
Pressurizable   No
   
Dimensions  
Nominal Size   1/2 in
Diameter   58.42 mm   |   2.30 in
Length   58.42 mm   |   2.30 in
Weight   289.00 g   |   0.64 lb
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–600 MHz1.1225.00
600–1200 MHz1.1523.00
1200–3000 MHz1.2220.00

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel