SVA15PRSMS

HomeConnect® Mini Subscriber Amplifier, 15 dB, one port, all ports down

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   SCTE
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   5 – 42 MHz
Insertion Loss, maximum   1.20 dB
Flatness   ±0.5 dB
Return Loss, minimum   20.00 dB
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   53 – 1002 MHz
Gain   15.00 dB
Flatness   ±1.0 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 4.00 dB
   
Electrical Specifications Isolation  
Isolation at Frequency Band, power port to RF output, minimum   55 dB @ 5–1002 MHz
   
Electrical Specifications  
Impedance   75 ohm
Operating Current at Voltage   200 mA @ 12 Vdc
Distortion Performance (CTB), minimum 75 -dBc
Distortion Performance (CSO), minimum 65 -dBc
Distortion Performance (X-Mod), minimum 75 -dB
Distortion Performance (CCN), minimum 70 -dBc
Hum Modulation, minimum   -75.00 dB
Group Delay, reverse, maximum   20 ns
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Shielding Effectiveness, minimum   100 dB
Surge Capability Test Method   ANSI/SCTE 81   |   IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports   |   IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform   |   100 kHz ring wave waveform
   
General Specifications  
Device Type   Subscriber amplifier
Video Ports, quantity   1
Application   Indoor   |   Outdoor
Includes   Power adapter
Video Standard   NTSC
   
Packed Dimensions  
Carton Quantity   20
Height   190.50 mm   |   7.50 in
Length   469.90 mm   |   18.50 in
Width   228.60 mm   |   9.00 in
Shipping Weight   7.71 kg   |   17.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel