CSF1APDU9VPI   |   CSF1APDU5VPI

HomeConnect® Passive VoIP Amplifier, unity forward/reverse, nine ports (Pictured) or five ports 85/105 MHz band split

Product Classification  
Brand   HomeConnect®
Product Type   RF amplifier
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   SCTE
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   5 – 85 MHz
Insertion Loss, video ports   0.00 dB
Flatness   ±1.0 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 18.00 dB
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   102 – 1002 MHz
Gain, video ports   0.00 dB
Flatness   ±1.0 dB
Return Loss, minimum   20.00 dB
Noise Figure, maximum 10.00 dB
   
Electrical Specifications VoIP  
Insertion Loss Rx, VoIP ports, maximum   4.30 dB
Insertion Loss Tx, VoIP ports, maximum   4.50 dB
Return Loss, VoIP ports, minimum   20.00 dB
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to output, minimum   25 dB @ 105–1002 MHz   |   25 dB @ 40–85 MHz   |   25 dB @ 5–15 MHz   |   27 dB @ 15–40 MHz
Isolation at Frequency Band, output to VoIP, minimum   25 dB @ 5–1002 MHz
Isolation at Frequency Band, VoIP to output, minimum   25 dB @ 5–1002 MHz
Isolation at Frequency Band, power port to RF output, minimum   60 dB @ 5–1002 MHz
   
Electrical Specifications  
Group Delay, 1st channel, maximum 97 ns
Group Delay, 2nd channel, maximum 98 ns
Impedance   75 ohm
Operating Current at Voltage   380 mA @ 15 Vdc
Distortion Performance (CTB), minimum 73 -dBc
Distortion Performance (CSO), minimum 65 -dBc
Distortion Performance (X-Mod), minimum 73 -dB
Distortion Performance (CCN), minimum 60 -dBc
Distortion Performance (DTO), minimum 60 -dBc
Distortion Performance (DSO), minimum 55 -dBc
Hum Modulation, minimum   -75.00 dB
Group Delay, reverse, maximum   25 ns
Group Delay, EIA channel 97, maximum   30 ns
Group Delay, EIA channel 98, maximum   15 ns
Group Delay, other channels, maximum   5 ns
Shielding Effectiveness, minimum   100 dB
Surge Capability Test Method   ANSI/SCTE 81   |   IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports
Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform   |   100 kHz ring wave waveform
   
General Specifications  
Device Type   All ports down amplifier   |   Two-way subscriber amplifier   |   VoIP subscriber amplifier
Video Ports, quantity   8
VoIP Passive Ports, quantity   1
Application   Indoor   |   Outdoor
Includes   Power adapter
Video Standard   NTSC
Patent Number   7912431 (expires 8/2/2025)
   
Packed Dimensions  
Carton Quantity   20
Height   190.50 mm   |   7.50 in
Length   508.00 mm   |   20.00 in
Width   247.65 mm   |   9.75 in
Shipping Weight   9.07 kg   |   20.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel