Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   Modular jack coupler
Regional Availability   Asia   |   Australia/New Zealand   |   Latin America   |   North America
   
Dimensions  
Depth   29.50 mm   |   1.16 in
Height   20.62 mm   |   0.81 in
Width   14.48 mm   |   0.57 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Contact Resistance, maximum   20 mOhm
Insulation Resistance, minimum   500 MOhm
Safety Voltage Rating   150 Vac
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 90%, non-condensing
   
General Specifications  
Cable Type   Unshielded
Color   Black
Package Quantity   25
Packaging Type   Bag
Panel Cutout, recommended   14.78 x 20.32 mm (0.58 x 0.80 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Type   Solid   |   Stranded
Contact Base Material   Phosphor bronze
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Inline
Plug Insertion Life, minimum   750 times
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel