6-2111989-2   |   MP-6S-C-5

Modular Plug Kit, category 6, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 500/bag

Product Classification  
Portfolio   CommScope®
Product Type   Modular plug
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Compatible Cable Diameter, maximum   7.00 mm   |   0.28 in
Compatible Cable Diameter, minimum   5.70 mm   |   0.22 in
Compatible Insulated Conductor Diameter, maximum   1.090 mm   |   0.043 in
Compatible Insulated Conductor Diameter, minimum   0.890 mm   |   0.035 in
   
Electrical Specifications  
ANSI/TIA Category   6
Insulation Resistance, minimum   500 mOhm
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   UL 1863
   
General Specifications  
Cable Type   Round, shielded
Interface   RJ45
Package Quantity   500
Packaging Type   Bag   |   Box   |   Carton
Positions/Loaded Contacts   8/8
   
Mechanical Specifications  
Conductor Gauge, solid   26–23 AWG
Conductor Gauge, stranded   26–23 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Phosphor bronze
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Glass filled polycarbonate
Plug Insertion Life, minimum   750 times
Plug Shield Base Material   Stainless steel
Plug Shield Plating Material   Nickel
Termination Type   IDC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel