760243390   |   SFC-LCAF-20-8Y-12-PACK

Qwik-Fuse Connector, LC, SM-APC, Green, for 1.6/2.0 mm, 12 per pack

Product Classification  
Portfolio   CommScope®
Brand   Qwik   |   TeraSPEED®
Product Series   Qwik-Fuse
Product Type   Fiber connector
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OS2
Ferrule Geometry   Factory polished
Ferrule Material   Zirconia
Fiber Mode   Singlemode
   
Dimensions  
Compatible Cable Diameter   1.60 mm   |   2.00 mm
   
General Specifications  
Interface   LC
Body Style   Cordage
Interface Feature   APC   |   Field Installable   |   Fusion splice
Color   Green
Color, boot   Green
Package Quantity   12
   
Mechanical Specifications  
Cable Retention Strength, maximum   5.08 lb @ 0 °
   
Optical Performance  
Insertion Loss, maximum   0.30 dB
Insertion Loss, typical   0.15 dB
Return Loss, minimum   65.0 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568. 3-D   |   GR-326-CORE   |   IEC 61753-1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel