alert
Obsolete
Replaced By:
UN884017584/30 | CS34R GRY C6 4/23 F/UTP RL 3KFT
CS34R Category 6 F/UTP Cable, non-plenum, gray jacket, 4 pair count, 3000 ft (914 m) length, reel
For other alternatives, please contact us for more information.

8852684/30   |   65NS4+ GRAY REEL 3K

Media 6® 65NS4+ Category 6 F/UTP Cable, non-plenum, gray jacket, 4 pair count, 3000 ft (914 m) length, reel

Product Classification  
Portfolio   Uniprise®
Brand   Media 6®
Product Type   Twisted pair cable
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Drain Wire Material   Tinned copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
Shield (Tape) Material   Polyester/Aluminum shield
   
Dimensions  
Cable Length   914 m   |   3000 ft
Cable Length Tolerance   ±5%
Cable Weight   34.10 lb/kft
Diameter Over Jacket, nominal   7.315 mm   |   0.288 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   6
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   250 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   All electrical transmission tests include swept frequency measurements
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   F/UTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   65NS4+
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Drain Wire Gauge   24 AWG
Drain Wire Type   Solid
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel