7618228   |   MR2118

MR2118 Indoor Coverage and High Speed Data Enhancer for 2100 MHz UMTS and 2100 MHz LTE Applications

Product Classification  
Product Type   RF repeater unit
   
General Specifications  
Antenna Interface at Repeater   SMA Female
Indoor Antenna   Optional; not included
Optional Antenna Gain   2 dBi
Optional Antenna Length   90.00 mm   |   3.54 in
Optional Antenna Type   Omni
   
Electrical Specifications  
Gain   75 dB
License Band   LTE 2100   |   UMTS 2100
Local Power   6 Vdc
Mains Power   100–240 Vac
Gain Adjustment Range   30 dB
Return Loss   10.0 dB
Power Consumption   20 W
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1920 – 1980 MHz
Output Power @ One Carrier   18 dBm
Output Power @ Two Carriers   15 dBm
Output Power Note   Possible slight degradation of LTE requirement unwanted emission limit at certain passband adjustments and carrier constellation
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   2110 – 2170 MHz (AWS 1700)
Output Power @ One Carrier   18 dBm
Output Power @ Two Carriers   15 dBm
   
Supervision And Control  
Supervision/Control Option   Heartbeat via SMS   |   Remote control
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   +5 °C to +40 °C (+41 °F to +104 °F)
   
Dimensions  
Depth   35.00 mm   |   1.38 in
Height   240.00 mm   |   9.45 in
Width   240.00 mm   |   9.45 in
Net Weight   1.50 kg   |   3.31 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel