Ordering Details
Enter cord length:
Product Classification  
Portfolio   CommScope®
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Cord Length, maximum   300 ft   |   100 m
Cord Length, minimum   5 ft   |   2 m
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance, maximum   0.30 ohm
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Outdoor
Flammability Rating   CM-LS
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   cETL   |   ETL
   
General Specifications  
Cable Type   F/UTP (shielded)
Interface, connector A   RJ45 plug
Interface, connector B   RJ45 plug
Jacket Color   Black
Interface Feature, connector A   Standard
Interface Feature, connector B   Standard
Package Quantity   1
Pairs, quantity   4
   
Mechanical Specifications  
Conductor Type   Solid
Contact Plating Material   Gold in remating area   |   Nickel underplating
Material Type   Phosphor Bronze   |   Polycarbonate
Plug Insertion Life, minimum   750 times
Plug Retention Force, minimum   133 N   |   30 lbf
Wiring   T568B
   
Wiring Diagram  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel