Product Classification  
Product Type   Controller module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   203.20 mm   |   8.00 in
Height   44.45 mm   |   1.75 in
Weight   0.23 kg   |   0.50 lb
Width   19.05 mm   |   0.75 in
   
Electrical Specifications  
Electrical Safety Standard   UL
Electromagnetic Compatibility/Interference (EMC/EMI)   EN 55022 Class A
Input Voltage, nominal   -57 Vdc
   
Environmental Specifications  
Standards Compliance   EN 61000-4-2 level 4
   
General Specifications  
Package Quantity   1
Packaging Type   Carton
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel