FGS-MSHC-B

FiberGuide® Cover for Horizontal Straight Section, 4 in x 6 in, with hinges, yellow

  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Product Classification  
Portfolio   CommScope®
Brand   FiberGuide®
Product Type   Fiber raceway cover
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   150 mm x 100 mm   |   6 in x 4 in
   
Environmental Specifications  
Flammability Rating   CSA S143   |   UL 2024   |   UL 94 V-0
Halogen Characteristics   Blue Angel   |   TCO '99   |   WEEE
Safety Standard   CSA   |   UL
   
General Specifications  
Color   Yellow
Section Type   Straight section
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Visio Stencil

Add Cancel