ASPJ810

1-port sector antenna, 870–960 MHz, 60° HPBW, fixed electrical tilt

  • Enclosed driven element protects against icing, water penetration, and corrosion
  • Unique mounts allow vertical or horizontal polarization

Electrical Specifications
Frequency Band, MHz870–960
Gain, dBi12.1
Beamwidth, Horizontal, degrees60
Beamwidth, Vertical, degrees30.0
Beam Tilt, degrees0
Front-to-Back Ratio at 180°, dB20
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts150
PolarizationVertical
Impedance 50 ohm
General Specifications  
Operating Frequency Band   870 – 960 MHz
Antenna Type   Sector
Band   Single band
Includes   U-bolts
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, low band   1
RF Connector Interface   N Female
Color   Off-white
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   71.2 N @ 100 mph   |   16.0 lbf @ 100 mph
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   685.8 mm   |   27.0 in
Width   180.3 mm   |   7.1 in
Depth   5.8 mm   |   0.2 in
Net Weight, without mounting kit   0.9 kg   |   2.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Add Cancel