CVVPX303F1

6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, fixed electrical tilt


Electrical Specifications
Frequency Band, MHz790–890890–9601710–19201920–21802300–2690
Gain, dBi10.911.513.213.914.2
Beamwidth, Horizontal, degrees6761605963
Beamwidth, Vertical, degrees29.924.425.223.118.7
Beam Tilt, degrees00000
USLS (First Lobe), dB1721272019
Front-to-Back Ratio at 180°, dB3127364132
Isolation, Cross Polarization, dB2020252525
Isolation, Inter-band, dB3030303030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts300300250 250
Input Power per Port at 50°C, maximum, watts   200 
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–890890–9601710–19201920–21802300–2690
Gain by all Beam Tilts, average, dBi10.711.412.913.614.0
Gain by all Beam Tilts Tolerance, dB±0.5±0.1±0.4±0.4±0.4
Beamwidth, Horizontal Tolerance, degrees±1.5±1.8±2.4±2.2±3.6
Beamwidth, Vertical Tolerance, degrees±1.5±0.6±1.2±1.6±2.3
Front-to-Back Total Power at 180° ± 30°, dB 2722242726
CPR at Boresight, dB 1514222120
CPR at Sector, dB 1110899
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   359.0 N @ 150 km/h   |   84.5 lbf @ 150 km/h
Wind Loading, lateral   132.0 N @ 150 km/h   |   29.7 lbf @ 150 km/h
Wind Speed, maximum   250 km/h   |   155 mph
   
Dimensions  
Length   861.0 mm   |   33.9 in
Width   353.0 mm   |   13.9 in
Depth   209.0 mm   |   8.2 in
Net Weight, without mounting kit   11.0 kg   |   24.3 lb
   
Packed Dimensions  
Length   1285.0 mm   |   50.6 in
Width   420.0 mm   |   16.5 in
Depth   320.0 mm   |   12.6 in
Shipping Weight   23.0 kg   |   50.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-108-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.; Adjustable Tilt Pipe Mounting Kit for 3.0" (75mm) OD round members for panel antennas. Includes 2 clamp sets.; Omni Antenna Steering Pole
Add Cancel