CNNPX310R-6P

6-port sector antenna, 2x 824–960 and 4x 1710–2170 MHz, 65° HPBW, 3x RET with manual override.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays

Electrical Specifications
Frequency Band, MHz824–890890–9601710–18801920–2170
Gain, dBi17.017.516.817.8
Beamwidth, Horizontal, degrees67626863
Beamwidth, Vertical, degrees7.57.07.26.5
Beam Tilt, degrees0–100–100–100–10
USLS (First Lobe), dB18181818
Front-to-Back Ratio at 180°, dB25252525
Isolation, Cross Polarization, dB30303030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150
Input Power per Port, maximum, watts500500300300
Polarization±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm
General Specifications  
Operating Frequency Band   1710 – 2170 MHz   |   824 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   Polyester fiberglass pultrusion
RF Connector Location   Bottom
Wind Loading, maximum   1,430.0 N @ 160 km/h   |   321.5 lbf @ 160 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2630.0 mm   |   103.5 in
Width   370.0 mm   |   14.6 in
Depth   120.0 mm   |   4.7 in
Net Weight, without mounting kit   36.5 kg   |   80.5 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Male
RET Interface, quantity   1 male
   
Packed Dimensions  
Length   2755.0 mm   |   108.5 in
Width   440.0 mm   |   17.3 in
Depth   216.0 mm   |   8.5 in
Shipping Weight   38.5 kg   |   84.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel