Product Classification  
Brand   PIM-guard
Product Type   Adapter
   
Dimensions  
Inside Height   29.21 mm   |   1.15 in
Outside Length   34.29 mm   |   1.35 in
Outside Width   29.97 mm   |   1.18 in
   
General Specifications  
Adapter Type   Stand-off adapter
Color   Black
Material Type   Engineered plastic
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Environmental Strength Capability   Double cable weight
Maximum Loading   Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416
Mounting   3/4 in through hole
UV Resistance, minimum with no degradation   ≥1000 hours
Vibration Survival   ≥4 hours at resonant frequency
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   10.0 cm   |   3.9 in
Shipping Weight   0.15 kg   |   0.33 lb
Width   13.0 cm   |   5.1 in
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
Installation Instruction

Product Selection Guide

Add Cancel