Product Classification  
Product Type   Coax attenuator
   
Electrical Specifications  
Attenuation   20.0 dB
Attenuation Tolerance   ±0.5 dB
Impedance   50 ohm
Input Power, PEP, maximum   250 W
Input Power, RMS, maximum   2 W
Operating Frequency Band   DC – 3000 MHz
Return Loss, minimum   20.00 dB
   
Mechanical Specifications  
Connector Interface   N Female   |   N Male
Dielectric Material   PTFE
Inner Contact Plating   Gold
Material Type, Body   Brass
Outer Contact Plating   Trimetal
Plating   Nickel
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
Dimensions  
Diameter   16.0 mm   |   0.6 in
Length   70.0 mm   |   2.8 in
Weight   77.0 g   |   0.2 lb
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel