Product Classification  
Product Type   Coax attenuator
   
Electrical Specifications  
Attenuation   15.0 dB
Attenuation Tolerance   ±0.5 dB
Impedance   50 ohm
Input Power, PEP, maximum   100 W
Input Power, RMS, maximum   2 W
Operating Frequency Band   DC – 3000 MHz
Return Loss, minimum   20.00 dB
   
Mechanical Specifications  
Connector Interface   SMA Female   |   SMA Male
Dielectric Material   PTFE
Inner Contact Plating   Gold
Material Type, Body   Brass
Outer Contact Plating   Gold
Plating   Gold
   
Environmental Specifications  
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
Dimensions  
Diameter   10.0 mm   |   0.4 in
Length   30.0 mm   |   1.2 in
Weight   8.0 g   |   0.0 lb
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel