FPS-C2JJAA0BY1000

FDH 3000 Plug-and-Play CWDM Module, 8-channel, SC/APC

  • Rugged packaging is built for high performance, while the Plug-and-Play design reduces installation time
  • Bend-optimized fiber and ruggedized extreme temperature cabling
  • Easy to insert and remove without affecting adjacent splitters
  • Reversible dust cap makes test and turn-up easy
Product Classification  
Product Type   CWDM module
Product Series   FDH 3000   |   Mini FDH 3000
Regional Availability   Latin America   |   North America
   
General Specifications  
Distribution Type   8-channel CWDM
Interface, input   SC
Interface, output   SC
Application   For use in FDH 3000 cabinets
Circuits, quantity   1
Functionality   Demultiplexing   |   Multiplexing
Includes   Reversible dust cap
Interface Feature, input   APC
Interface Feature, output   APC
Module Color   Putty white
Multiplexers, quantity   1
Package, quantity   1
Packaging Type   Bag   |   Carton
   
Dimensions  
Depth   139.70 mm   |   5.50 in
Height   88.90 mm   |   3.50 in
Width   12.70 mm   |   0.50 in
   
Mechanical Specifications  
Device Type   Plug-and-play module
Access   Front   |   Rear
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Qualification Standard   Telcordia GR-1209-CORE   |   Telcordia GR-1221-CORE   |   Telcordia GR-326-CORE
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel