531555-000   |   FOSC-OC-3DBD121ANN

FOSC™ D-TRAY-72 type, DWDM, 8 channels + upgrade port, demux, 1560.61 nm starting wavelength, skipped channel spacing

Product Classification  
Product Type   DWDM splice tray
Product Series   FOSC-OC
Product Brand   FOSC™
Regional Availability   North America
   
General Specifications  
Distribution Type   8-channel DWDM
Interface, input   Stub tail
Interface, output   Stub tail
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Demultiplexing
Multiplexers, quantity   1
Package, quantity   1
Port Type, optional   Upgrade port
   
Dimensions  
Depth   10.67 mm   |   0.42 in
Height   375.92 mm   |   14.80 in
Pigtail Diameter   0.25 mm   |   0.01 in
Width   152.40 mm   |   6.00 in
   
Mechanical Specifications  
Device Type   FOSC splice tray
   
Optical Specifications  
Starting Wavelength   1560.61 nm
Channel Spacing   Skipped channels