335773-000   |   FOSC-OC-6DAD1204NN2TL145

FOSC™ A-TRAY-24 type, DWDM, 4 channels + upgrade port, demux, 1561.42 nm starting wavelength, 100 GHz channel spacing + upgrade

Product Classification  
Product Type   DWDM splice tray
Product Series   FOSC-OC
Product Brand   FOSC™
Regional Availability   North America
   
General Specifications  
Distribution Type   4-channel DWDM
Interface, input   Stub tail
Interface, output   Stub tail
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Demultiplexing
Multiplexers, quantity   1
Package, quantity   1
Port Type, optional   Tx and Rx test fibers   |   Upgrade port
   
Dimensions  
Depth   10.67 mm   |   0.42 in
Height   233.68 mm   |   9.20 in
Pigtail Diameter   0.90 mm   |   0.04 in
   
Mechanical Specifications  
Device Type   FOSC splice tray
   
Optical Specifications  
Starting Wavelength   1561.42 nm
Channel Spacing   100 GHz