Product Classification  
Product Type   CWDM module
Product Series   LGX   |   OCM1
Regional Availability   North America
   
General Specifications  
Distribution Type   8-channel CWDM
Interface, input   SC
Interface, output   SC
Application   For use with LGX panels
Circuits, quantity   1
Functionality   Multiplexing
Interface Feature, input   APC
Interface Feature, output   APC
Multiplexers, quantity   1
Package, quantity   1
Packaging Type   Box   |   Carton
Technology Type   Thin film filter (TFF)
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   129.54 mm   |   5.10 in
Width   58.42 mm   |   2.30 in
   
Mechanical Specifications  
Device Type   Standard VAM
   
Optical Specifications  
Starting Wavelength   1470.00 nm
Channel Spacing   20 nm
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel