CDX1923Q-DS-43   |   E14F05P93

Quad Diplexer PCS/AWS+WCS, dc Sense, 4.3-10

  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Automatic dc switching with dc sense
  • BTS-to-feeder and feeder-to-antenna application
  • Convertible mounting brackets
   
General Specifications  
Product Family   CBC1923
Modularity   4-Quad
Includes   Mounting hardware
Electrical Specifications
Sub-module1 | 2 | 3 | 41 | 2 | 3 | 4
Branch12
Port DesignationPCSAWS - WCS
License BandPCS 1900
AWS 1700
WCS 2300
Electrical Specifications, Band Pass
Frequency Range1850-1995 MHz
1695–1780 MHz
2110–2200 MHz
2305–2360 MHz
Insertion Loss, typical0.20 dB0.20 dB
Total Group Delay, typical13 ns12 ns
Return Loss, typical22 dB22 dB
Isolation, typical58 dB53 dB
Input Power, RMS, maximum200 W200 W
Input Power, PEP, maximum2000 W2000 W
3rd Order PIM, typical-161 dBc 
3rd Order PIM Test Method2 x 20 W CW tones
 
Higher Order PIM, minimum -161 dBc
Higher Order PIM Test Method 2 x 20 W CW tones
Product Classification  
Product Type   Diplexer
   
Common Port Electrical Specifications  
Composite Power, RMS   250 W
   
AISG Electrical Specifications  
AISG Carrier   2176 KHz ± 100 ppm
Insertion Loss, maximum   1.00 dB
Return Loss, minimum   15 dB
   
dc Power/Alarm Electrical Specifications  
Voltage   7–30 Vdc
dc/AISG Pass-through Method   Auto sensing
dc/AISG Pass-through Path   See logic table
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Electrical Specifications  
Impedance   50 ohm
   
Block Diagram  
Click on image below to enlarge.
   
Logic Table  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   4.3-10 Female
RF Connector Interface Body Style   Long neck
Ground Screw Diameter   6.00 mm
Color   Gray
Finish   Painted
Wind Loading at Velocity, frontal   33.0 N @ 150 km/h
Wind Loading at Velocity, lateral   32.0 N @ 150 km/h
   
Dimensions  
Height   176.5 mm   |   6.9 in
Width   140.0 mm   |   5.5 in
Depth   207.0 mm   |   8.1 in
Weight, without mounting hardware   7.5 kg   |   16.5 lb
Mounting Hardware Weight   0.5 kg   |   1.1 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
Corrosion Test Method   IEC 60068-2-11, 30 days
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel