Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
ASPR614
Side Mounting Kit for 1 - 2.9 in (25.4 - 73.0 mm) OD round members. Mount contains two 1.66" OD x 9'-9" pipes for the bottom of the antenna and one 1.3" OD x 9'-9" pipe and one 9" long fiberglas tube for the top of the antenna. Also contains eight universal crossover clamps.
Compare & Download
DB5001
VHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Includes top sway brace.
Compare & Download
DB5001-SP5
VHF Side Mounting Kit for 5 in (127.0 mm) OD round members
Compare & Download
DB5004
Adjustable Side Mounting Kit for 3 in (76.2 mm) OD round members. Use to mount all metal mast antennas away from side of tower measuring 2 to 8 feet (0.61 to 2.44 m) across the face. Two 10 foot sections of pipe and six clamp assemblies are included.
Compare & Download
DB5004S-MTD
Fiberglass Outrigger Assembly for 3 in (76.2 mm) OD round members. This can be used on large side-mounted omni antennas. It is 123" (3.1m) long and attachable to the tower legs via one set of included DB375 clamps.
Compare & Download
DB5007
UHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Bottom brace only.
Compare & Download
1 Previous Next 
Add Cancel