Product Classification  
Product Type   Chain mount kit
   
Dimensions  
Height   152.4 mm   |   6.0 in
Length   1828.8 mm   |   72.0 in
Mounting Circumference, maximum   2392.7 mm   |   94.2 in
Mounting Circumference, minimum   635.0 mm   |   25.0 in
Mounting Diameter, maximum   762.0 mm   |   30.0 in
Mounting Diameter, minimum   203.2 mm   |   8.0 in
Pipe Outer Diameter   60.3 mm   |   2.4 in
Weight   21.7 kg   |   47.8 lb
Width   203.2 mm   |   8.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria   One 96 in x 10 in panel antenna per sector
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Chain Length   2400.3 mm   |   94.5 in
Chains, quantity   2
Includes   Chains   |   Plain end pipes
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe Length   1828.8 mm   |   72.0 in
Pipe, quantity   1
Sectors, quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MT-651
Plain End Pipe, 2-3/8 in OD x 72 in

CM-30S-B
Chain Mount Base Kit, 14 in stand-off, 8 ft chain
Add Cancel